central-locking clamp at upper part
The special die-cast alloy and the multi-layered surface sealing provide complete protection for the HDC housings.
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.
-
Tuotteen tunnus:1903610000VPE:1 PC
HDC enclosures, Installation size: 4, Protection degree: IP65, Cable entry from side, Plug housing, Central locking at the top, high, Size of cable entries: M 25
-
Tuotteen tunnus:1968360000VPE:1 PC
HDC enclosures, Installation size: 4, Protection degree: IP65, Cable entry from side, Plug housing, Central locking at the top, high, Size of cable entries: PG 21
-
Tuotteen tunnus:1968350000VPE:1 PC
HDC enclosures, Installation size: 4, Protection degree: IP65, Base housing, Central locking at the top, high, Size of cable entries: PG 21
-
Tuotteen tunnus:1901700000VPE:1 PC
HDC enclosures, Installation size: 4, Protection degree: IP65, Bulkhead housing, Side-locking clamp on lower side, Standard, Size of cable entries: none
Added to Your Shopping Cart