5-pole, A-coded
-
Product ID:2812820300VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 3 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812820150VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 1.5 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812820500VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 5 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812820800VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 8 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812820200VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 2 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812820250VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 2.5 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812821000VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 10 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812820060VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 0.6 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812820100VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 1 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No