Socket with LED
-
Tuotteen tunnus:2812910250VPE:1 PC
Sensor/actuator line, M8, Number of poles : 3, 2.5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812910200VPE:1 PC
Sensor/actuator line, M8, Number of poles : 3, 2 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812910500VPE:1 PC
Sensor/actuator line, M8, Number of poles : 3, 5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812910800VPE:1 PC
Sensor/actuator line, M8, Number of poles : 3, 8 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812910060VPE:1 PC
Sensor/actuator line, M8, Number of poles : 3, 0.6 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812911000VPE:1 PC
Sensor/actuator line, M8, Number of poles : 3, 10 m, Socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812910150VPE:1 PC
Sensor/actuator line, M8, Number of poles : 3, 1.5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812910300VPE:1 PC
Sensor/actuator line, M8, Number of poles : 3, 3 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812910100VPE:1 PC
Sensor/actuator line, M8, Number of poles : 3, 1 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No