One end without connector
-
Product ID:2813040100VPE:1 PC
Sensor/actuator line, M8, Number of poles : 4, 1 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2813040150VPE:1 PC
Sensor/actuator line, M8, Number of poles : 4, 1.5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2813041000VPE:1 PC
Sensor/actuator line, M8, Number of poles : 4, 10 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2813040200VPE:1 PC
Sensor/actuator line, M8, Number of poles : 4, 2 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2813040250VPE:1 PC
Sensor/actuator line, M8, Number of poles : 4, 2.5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2813040500VPE:1 PC
Sensor/actuator line, M8, Number of poles : 4, 5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2813040060VPE:1 PC
Sensor/actuator line, M8, Number of poles : 4, 0.6 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2813040300VPE:1 PC
Sensor/actuator line, M8, Number of poles : 4, 3 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2813040800VPE:1 PC
Sensor/actuator line, M8, Number of poles : 4, 8 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812940500VPE:1 PC
Sensor/actuator line, M8, Number of poles : 3, 5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812940300VPE:1 PC
Sensor/actuator line, M8, Number of poles : 3, 3 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812940150VPE:1 PC
Sensor/actuator line, M8, Number of poles : 3, 1.5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812940200VPE:1 PC
Sensor/actuator line, M8, Number of poles : 3, 2 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812940060VPE:1 PC
Sensor/actuator line, M8, Number of poles : 3, 0.6 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812940800VPE:1 PC
Sensor/actuator line, M8, Number of poles : 3, 8 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812940250VPE:1 PC
Sensor/actuator line, M8, Number of poles : 3, 2.5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812940100VPE:1 PC
Sensor/actuator line, M8, Number of poles : 3, 1 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812941000VPE:1 PC
Sensor/actuator line, M8, Number of poles : 3, 10 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2813030250VPE:1 PC
Sensor/actuator line, M8, Number of poles : 4, 2.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2813030200VPE:1 PC
Sensor/actuator line, M8, Number of poles : 4, 2 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No