Properties
Version | , Female, Male, 250 V, 16 A, Number of poles: 16, PUSH IN, Size: 1 |
Order No. | 3124560000 |
Type | HDC HA 16 FP |
GTIN (EAN) | 4099987277594 |
Qty. | 1 items |
Depth | 14.6 mm |
Depth (inches) | 0.575 inch |
Height | 34.1 mm |
Height (inches) | 1.343 inch |
Width | 23 mm |
Width (inches) | 0.906 inch |
Length | 72 mm |
Length (inches) | 2.835 inch |
Net weight | 50 g |
Limit temperature | -40 °C ... 125 °C |
Chemical resistance |
|
Total length base | 72 mm |
Width | 23 mm |
BG | 1 |
Colour | Light Grey |
Insulating material | PC |
Material | Polycarbonate |
Number of poles | 16 |
Plugging cycles | ≥ 500 |
Pollution severity | 3 |
Rated current (DIN EN 61984) | 16 A |
Rated impulse voltage (DIN EN 61984) | 4 kV |
Rated voltage (DIN EN 61984) | 250 V |
Series | HA |
Size | 1 |
Surge voltage category | III |
Type |
Female
Male |
Type of connection | PUSH IN |
UL 94 flammability rating | V-0 |
Stripping length according to the cable diameter |
|
Tightening torque, max. according to the conductor cross-section |
|
BG | 1 |
Material | Polycarbonate |
Size | 1 |
Stripping length, rated connection | 4.2 mm |
Type of connection | PUSH IN |
Wire connection cross section AWG, max. | AWG 26 |
Wire connection cross section AWG, min. | AWG 14 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002312 |
ETIM 7.0 | EC002312 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-02-18 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |