Properties
Version | RTD isolating transformer, 2-/3-/4- wire RTD, Configurable, Input : Temperature, CU, Output : 0(4)-20 mA, 0-10 V |
Order No. | 8638950000 |
Type | WAS5 PRO RTD CU |
GTIN (EAN) | 4032248309917 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.12.2022 |
Alternative product | [2448100000](~/p/2448100000) |
Depth | 112.4 mm |
Depth (inches) | 4.425 inch |
Width | 17.5 mm |
Width (inches) | 0.689 inch |
Length | 92.4 mm |
Length (inches) | 3.638 inch |
Net weight | 103.5 g |
Storage temperature | -20 °C...85 °C |
Operating temperature | 0 °C...55 °C |
MTTF | 267 a |
REACH SVHC | Lead 7439-92-1 |
SCIP | b25f3b7c-b874-4a4e-a8b2-4f423a7e2a65 |
Line resistance in measuring circuit | 5 Ω Cu 10; 15 Ω Cu 25; 25 Ω Cu 50; 50 Ω Cu 100 |
Number of inputs | 1 |
Sensor | Cu 10, Cu 25, Cu 50, Cu 100 |
Temperature input range | Adjustable from -200...+260°C |
Fine adjustment | ± 12.5% of FSR |
Load impedance current | ≤ 600 Ω |
load impedance voltage | ≥ 1 kΩ |
Number of outputs | 1 |
Offset current | max. 100 µA |
Offset voltage | max. 0.05 V |
Output current |
0...20 mA
4...20 mA |
Output voltage, note | 0...10 V |
Wire break detection | LED flashing (output value: > 20 mA, >10 V) |
Status indicator | Module active: LED on/ wire breakage: LED flashing/Error: LED off |
Output current |
0...20 mA
4...20 mA |
Accuracy | Slow/fast step response time: 0.5% of measuring range or 0.5 K/ 1% of measuring range or 1 K |
Configuration | DIP switch |
Galvanic isolation | 3-way isolator |
Linearity | Yes |
Power consumption | 880...980...1030 mW at IOUT = 20 mA |
Rail | TS 35 |
Step response time | Fast: 1.2 s/ slow: 2.2 s |
Voltage supply | 24 V DC ± 20 % |
EMC standards |
EN 55011
EN 61000-6 |
Galvanic isolation | 3-way isolator |
Impulse withstand voltage | 4 kV |
Insulation voltage | 2 kVeff / 5 s |
Insulation voltage input or output/rail | 4 kVeff / 1 min. |
Insulation voltage input or output/supply | 2 kVeff / 5 s |
Pollution severity | 2 |
Rated voltage | 300 V |
Surge voltage category | III |
Type of connection | Screw connection |
Stripping length, rated connection | 7 mm |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.5 Nm |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Product information |
This product will soon be replaced by a new product. Please do not use with new systems. Please contact our technical support. |
Approval/Certificate/Document of Conformity |
[DNV GL Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_86268)
[Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35505) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_206168) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8638950000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8638950000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=8638950000&norm=0) |
User Documentation | [Device description -- Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35599) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002919 |
ETIM 7.0 | EC002919 |
ETIM 8.0 | EC002919 |
ETIM 9.0 | EC002919 |
ECLASS 9.0 | 27-21-01-29 |
ECLASS 9.1 | 27-21-01-29 |
ECLASS 10.0 | 27-21-01-29 |
ECLASS 11.0 | 27-21-01-29 |
ECLASS 12.0 | 27-21-01-29 |
ECLASS 13.0 | 27-21-01-29 |
Long specification |
RTD measurement isolating transformer; configured with DIP switches Type WAS5 PRO RTD Cu |
Short specification |
RTD measurement isolating transformer; configured with DIP switches |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![CULUSEX](/picture/CULUSEX.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Certificate no. (cULusEX) | E223527 |
Accessories
-
-
-
Item No.:1635000000Packaging unit:720 PC
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white