Screw Version - IP66
Insert cables and wires without plugs into control cabinets, enclosures or machines in the smallest of spaces, easily and in a space-saving manner.
With the Cabtite cable entry plates, you can do this even in harsh environments, whether protective hoses, pneumatic/hydraulic hoses or fiber optic cables - you can install your cables quickly, easily and in a space-saving manner. The installation is done through only one rectangular wall cut-out and is therefore up to 40% faster in the installation time (compared to standard cable glands).
The IP66 screw version of cable entry plates are tested according to DIN EN 60529 and made of UL94 V-0 certified TPE material with hard plastic core, suitable for the temperature range from -40°C to +90°C.
Cabtite cable entry plates are an economical alternative to conventional cable glands.
-
Ürün No.:2779310000Ambalaj birimi:10 PC
Cable entry plate, Cabtite (cable entry system), TPE, grey, Height: 58 mm, Width: 149.6 mm, Depth: 29.2 mm, -40 °C…90 °C, IP66
-
Ürün No.:2779330000Ambalaj birimi:10 PC
Cable entry plate, Cabtite (cable entry system), TPE, grey, Height: 58 mm, Width: 149.6 mm, Depth: 21.2 mm, -40 °C…90 °C, IP66
-
Ürün No.:2779380000Ambalaj birimi:10 PC
Cable entry plate, Cabtite (cable entry system), TPE, grey, Height: 58 mm, Width: 149.6 mm, Depth: 17.3 mm, -40 °C…90 °C, IP66
-
Ürün No.:2779360000Ambalaj birimi:10 PC
Cable entry plate, Cabtite (cable entry system), TPE, grey, Height: 58 mm, Width: 149.6 mm, Depth: 20.2 mm, -40 °C…90 °C, IP66
-
Ürün No.:2779350000Ambalaj birimi:10 PC
Cable entry plate, Cabtite (cable entry system), TPE, grey, Height: 58 mm, Width: 149.6 mm, Depth: 20.2 mm, -40 °C…90 °C, IP66
-
Ürün No.:2779370000Ambalaj birimi:10 PC
Cable entry plate, Cabtite (cable entry system), TPE, grey, Height: 58 mm, Width: 149.6 mm, Depth: 20.2 mm, -40 °C…90 °C, IP66
-
Ürün No.:2779320000Ambalaj birimi:10 PC
Cable entry plate, Cabtite (cable entry system), TPE, grey, Height: 58 mm, Width: 149.6 mm, Depth: 29.2 mm, -40 °C…90 °C, IP66
-
Ürün No.:2779340000Ambalaj birimi:10 PC
Cable entry plate, Cabtite (cable entry system), TPE, grey, Height: 58 mm, Width: 149.6 mm, Depth: 29.2 mm, -40 °C…90 °C, IP66