PV Cable Harnessing
The cables are available in different connection variants.
-
Item No.:2814180000Packaging unit:1 PC
Photovoltaics, Y-Connector Cable, 1x WM4 C Male, 2x WM4 C Female, 6mm², 1500 V
-
Item No.:2814190000Packaging unit:1 PC
Photovoltaics, Y-Connector Cable, 1x WM4 C Female, 2x WM4 C Male, 6mm², 1500 V
-
Item No.:3032100000Packaging unit:1 PC
Photovoltaics, Y-Connector Cable, 1x MC4 Male, 2x MC4 Female, 6mm², 1100 V
-
Item No.:3032110000Packaging unit:1 PC
Photovoltaics, Y-Connector Cable, 1x MC4 Female, 2x MC4 Male, 6mm², 1100 V
-
Item No.:2877860000Packaging unit:1 PC
Photovoltaics, Y-Connector Cable, 1x WM4 C Male, 2x MC4 Female, 6mm², 1100 V
-
Item No.:2877850000Packaging unit:1 PC
Photovoltaics, Y-Connector Cable, 1x WM4 C Female, 2x MC4 Male, 6mm², 1100 V
-
Item No.:2814200000Packaging unit:1 PC
Photovoltaics, Y-Connector Cable, 1x MC4 Male, 1x WM4 C Female, 1x MC4 Female, 6mm², 1100 V
-
Item No.:2814210000Packaging unit:1 PC
Photovoltaics, Y-Connector Cable, 1x MC4 Female, 1x WM4 C Male, 1x MC4 Male, 6mm², 1100 V
-
Item No.:2814220000Packaging unit:1 PC
Photovoltaics, Y-Connector Cable, 1x WM4 C Male, 1x Partly stripped cable end, 1x WM4 C Female, 6mm², 1500 V
-
Item No.:2814240000Packaging unit:1 PC
Photovoltaics, X-Connector Cable, 2x WM4 C Male, 2x WM4 C Female, 6mm², 1500 V
-
Item No.:2814250000Packaging unit:1 PC
Photovoltaics, X-Connector Cable, 2x WM4 C Female, 2x WM4 C Male, 6mm², 1500 V
-
Item No.:2814260000Packaging unit:1 PC
Photovoltaics, X-Connector Cable, 2x MC4 Male, 1x WM4 C Female, 1x MC4 Female, 6mm², 1000 V
-
Item No.:2814270000Packaging unit:1 PC
Photovoltaics, X-Connector Cable, 2x MC4 Female, 1x WM4 C Male, 1x MC4 Male, 6mm², 1000 V
-
Item No.:2814280000Packaging unit:1 PC
Photovoltaics, X-Connector Cable, 2x WM4 C Male, 1x Partly stripped cable end, 1x WM4 C Female, 6mm², 1500 V
-
Item No.:2814290000Packaging unit:1 PC
Photovoltaics, X-Connector Cable, 2x WM4 C Female, 1x Partly stripped cable end, 1x WM4 C Male, 6mm², 1500 V
-
Item No.:3010170250Packaging unit:1 PC
Photovoltaics, Y connector, Cable end open
-
Item No.:3018470250Packaging unit:1 PC
Photovoltaics, Y connector, Cable end open
-
Item No.:3018460250Packaging unit:1 PC
Photovoltaics, Y connector, Cable end open
-
Item No.:3018480250Packaging unit:1 PC
Photovoltaics, Y connector, Cable end open
-
Item No.:3018450250Packaging unit:1 PC
Photovoltaics, Y connector, Cable end open