Touch Panels
u-view touch panels from Weidmüller offer excellent image quality and can be used in most industrial environments.
The portfolio features various screen sizes from 4.3" to 21.5" and has resistive and high-resolution capacitive touchscreens.
All panels are equipped with a Linux operating system and an HTML5-capable browser and are optimised for web applications through the integrated kiosk mode and their simple configuration.
As a result, they are the perfect solution for web-based visualisations and enable access to a variety of web servers, such as u-OS, u-create PROCON-WEB, u-control web and many more.
The panels have a particularly flat design, with an industrial IP66 housing.
-
Ürün No.:2555790000Ambalaj birimi:1 PC
web-compatible touch panel, Display size 10.1", resistive, Front protection IP66
-
Ürün No.:2555660000Ambalaj birimi:1 PC
web-compatible touch panel, Display size 4.3", resistive, Front protection IP66
-
Ürün No.:2555780000Ambalaj birimi:1 PC
web-compatible touch panel, Display size 7", resistive, Front protection IP66
-
-
-
-
-
-
-
-