Managed Switches
Advanced Control: Features like VLANs and Quality of Service (QoS) allow you to precisely configure and optimize your network.
High Security: Integrated security features like Access Control Lists (ACLs) protect your network from unauthorized access.
Easy Management: User-friendly web interfaces and SNMP support simplify the management and configuration of your switches.
-
Item No.:2682250000Packaging unit:1 PC
Network switch, lite managed, Fast Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C
-
Item No.:2682260000Packaging unit:1 PC
Network switch, lite managed, Fast Ethernet, Number of ports: 4 x RJ45, 2 * SC Multi-mode, IP30, -40 °C...75 °C
-
Item No.:2682270000Packaging unit:1 PC
Network switch, lite managed, Fast Ethernet, Number of ports: 4 x RJ45, 2 * SC Single-mode, IP30, -40 °C...75 °C
-
Item No.:2682280000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
-
Produkt ID:2682290000Unidad de embalaje:1 PC
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 6x RJ45 10/100BaseT(X), 2x RJ45 10/100/1000BaseT(X), IP30, -40 °C...75 °C
-
Item No.:2682350000Packaging unit:1 PC
Network switch, managed, Gigabit Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
-
Item No.:2740420000Packaging unit:1 PC
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 8x RJ45 10/100BaseT(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C
-
Item No.:2682340000Packaging unit:1 PC
Network switch, managed, Gigabit Ethernet, Number of ports: 8x RJ45, 4x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Item No.:2682360000Packaging unit:1 PC
Network switch, managed, Gigabit Ethernet, Number of ports: 12x RJ45, 2 * Slots 100/1000BaseSFP, IP30, -40 °C...75 °C
-
Item No.:2682310000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 16x RJ45, IP30, -40 °C...75 °C
-
Item No.:2682330000Packaging unit:1 PC
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 16x RJ45 10/100BaseT(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C
-
Item No.:2682320000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 24x RJ45, IP30, -40 °C...75 °C
-
Item No.:2682370000Packaging unit:1 PC
Network switch, managed, Gigabit Ethernet, Number of ports: 16x RJ45, 8x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Item No.:3109750000Packaging unit:1 PC
Layer 3 Network Switch, managed, Gigabit Ethernet, Number of ports: 8x RJ45 10/100/1000BaseT(X), 12x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Item No.:2682430000Packaging unit:1 PC
Network switch, managed PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Item No.:2682420000Packaging unit:1 PC
Network switch, managed PoE, Gigabit Ethernet, Number of ports: 8x RJ45 10/100/1000 BaseT(X) PoE+, IP30, -40 °C...75 °C
-
Item No.:3109760000Packaging unit:1 PC
Network switch, managed PoE, Gigabit Ethernet, Number of ports: 8x RJ45 10/100/1000 BaseT(X) PoE+, 4x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Item No.:3109770000Packaging unit:1 PC
Network switch, managed PoE, Gigabit Ethernet, Number of ports: 8x RJ45 10/100/1000 BaseT(X) PoE+, 4x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
-
Item No.:3109780000Packaging unit:1 PC
Network switch, 19" rack mount, managed PoE, Gigabit Ethernet, Number of ports: 22x RJ45 10/100/1000BASE-T(X) PoE+, 2x combo-ports (10/100/1000BASE-T(X) PoE+ or 100/1000BaseSFP), 2x 100/1000BaseSFP Slot, IP30, -40 °C...70 °C
-
Item No.:2778950000Packaging unit:1 PC
Layer 2 Network Switch, managed, Fast/Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: 7x RJ45 10/100BASE-T(X), 3x combo-ports (10/100/1000BASE-T(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C