Relay modules with positively driven contacts
applications to provide reliable feedback on the switching state of the operating contact to the control system. They enable safe diagnosis via a positively-driven NC contact and ensure the reliable exchange of signals between two systems with feedback function. In elementary relays with positively-driven contacts, NO and NC contacts are mechanically connected to each other. This means that NO and NC contacts can never be closed at the same time, so that a diagnostic coverage of 99 % is achieved.
-
Product ID:2706430000VPE:5 PC
TERMSERIES, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Product ID:2706290000VPE:5 PC
TERMSERIES, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Product ID:2723360000VPE:20 PC
TERMSERIES, Relay with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Plug-in connection, Test button available: No
-
Product ID:2759080000VPE:1 PC
SAFESERIES, Relay module with positively driven contacts 2 NC and 2 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Product ID:2759070000VPE:1 PC
SAFESERIES, Relay module with positively driven contacts 1 NC and 3 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Product ID:2759100000VPE:1 PC
SAFESERIES, Relay module with positively driven contacts 3 NC and 3 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Product ID:2759090000VPE:1 PC
SAFESERIES, Relay module with positively driven contacts 2 NC and 4 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Product ID:2860020000VPE:1 PC
SAFESERIES, Relay module with positively driven contacts 1 NC and 5 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Product ID:2759040000VPE:5 PC
SAFESERIES, Relay with positively driven contacts 2 NC and 2 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Plug-in connection, Test button available: No
-
Product ID:2759030000VPE:5 PC
SAFESERIES, Relay with positively driven contacts 1 NC and 3 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Plug-in connection, Test button available: No
-
Product ID:2759060000VPE:5 PC
SAFESERIES, Relay with positively driven contacts 3 NC and 3 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Plug-in connection, Test button available: No
-
Product ID:2759050000VPE:5 PC
SAFESERIES, Relay with positively driven contacts 2 NC and 4 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Plug-in connection, Test button available: No
-
Product ID:2860030000VPE:5 PC
SAFESERIES, Relay with positively driven contacts 1 NC and 5 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Test button available: No
-
Product ID:1218410000VPE:10 PC
RIDERSERIES FG, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgCuNi, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Product ID:1218390000VPE:10 PC
RIDERSERIES FG, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgCuNi, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
ID výrobku:1218380000Obalová jednotka:12 PC
RIDERSERIES FG, Relay with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgCuNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Plug-in connection, Test button available: No
-
ID výrobku:8713720000Obalová jednotka:10 PC
RIDERSERIES FG, LED module with freewheel diode, Rated control voltage: 6…24 V DC, Plug-in connection
-
ID výrobku:8690830000Obalová jednotka:10 PC
RIDERSERIES FG, Relay socket, Number of contacts: 2, CO contact, Screw connection
-
ID výrobku:8783930000Obalová jednotka:10 PC
RIDERSERIES FG, Relay socket, Number of contacts: 2, CO contact, Tension-clamp connection
-