4-pole, A-coded
-
Produkt ID:2813030500Pakningsenhed:1 PC
Sensor/actuator line, M8, Number of poles : 4, 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2813030060Pakningsenhed:1 PC
Sensor/actuator line, M8, Number of poles : 4, 0.6 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2813030200Pakningsenhed:1 PC
Sensor/actuator line, M8, Number of poles : 4, 2 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2813030250Pakningsenhed:1 PC
Sensor/actuator line, M8, Number of poles : 4, 2.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2813031000Pakningsenhed:1 PC
Sensor/actuator line, M8, Number of poles : 4, 10 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2813030100Pakningsenhed:1 PC
Sensor/actuator line, M8, Number of poles : 4, 1 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2813030150Pakningsenhed:1 PC
Sensor/actuator line, M8, Number of poles : 4, 1.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2813030300Pakningsenhed:1 PC
Sensor/actuator line, M8, Number of poles : 4, 3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2813030800Pakningsenhed:1 PC
Sensor/actuator line, M8, Number of poles : 4, 8 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No