Detectable markers
We support our customers in the food industry with detectable marking solutions to ensure the high standards required within the framework of the HACCP concept. Thanks to a metallic filler, our detectable MultiCards can be reliably identified by metal and X-ray detectors. This minimises the risk of product contamination in the production process. Maximum safety is ensured with important product properties, such as corrosion resistance or higher ageing resistance to UV radiation in indoor areas and heat. These properties are regularly tested and confirmed in our own accredited laboratory. Not suitable for direct food contact.
• Detectable by metal and X-ray detectors• Visually recognisable by blue colour
• Corrosion resistant metallic filler
• Clear and resistant print image
• Available in different versions for a wide variety of marking requirements
-
Ürün No.:2621480000Ambalaj birimi:1000 PC
SlimFix, Conductor and cable markers, 7 -, 60 x 13 mm, blue
-
Ürün No.:2621490000Ambalaj birimi:1000 PC
SlimFix, Conductor and cable markers, 7 -, 26 x 15 mm, blue
-
Ürün No.:2772430000Ambalaj birimi:192 PC
SlimFix, Conductor and cable markers, 3.8 - 6 mm, 21 x 5.7 mm, blue
-
Ürün No.:2772450000Ambalaj birimi:160 PC
SlimFix, Conductor and cable markers, 5.5 - 7.4 mm, 12 x 7.4 mm, blue
-
Ürün No.:2772380000Ambalaj birimi:320 PC
SlimFix, Conductor and cable markers, 3 - 3.8 mm, 12 x 4.6 mm, blue
-
Ürün No.:2772460000Ambalaj birimi:160 PC
SlimFix, Conductor and cable markers, 5.5 - 7.4 mm, 21 x 7.4 mm, blue
-
Ürün No.:2772400000Ambalaj birimi:320 PC
SlimFix, Conductor and cable markers, 3 - 3.8 mm, 21 x 4.6 mm, blue
-
Ürün No.:2772410000Ambalaj birimi:128 PC
SlimFix, Conductor and cable markers, 3.8 - 6 mm, 12 x 5.7 mm, blue
-
Ürün No.:2772480000Ambalaj birimi:160 PC
SlimFix, Conductor and cable markers, 6 - 7.8 mm, 21 x 8.4 mm, blue
-
Ürün No.:2772440000Ambalaj birimi:96 PC
SlimFix, Conductor and cable markers, 4.1 - 5.5 mm, 21 x 7.4 mm, blue
-
Ürün No.:2602740000Ambalaj birimi:50 PC
Conductor and cable markers, 7 - 40 mm, 60 x 10 mm, blue
-
Ürün No.:2602730000Ambalaj birimi:60 PC
Conductor and cable markers, 7 - 40 mm, 60 x 11 mm, blue
-
Ürün No.:2602720000Ambalaj birimi:160 PC
Conductor and cable markers, 7 - 40 mm, 24 x 15 mm, blue
-
Ürün No.:2622430000Ambalaj birimi:12 PC
Conductor and cable markers, 7 - 40 mm, 60 x 11 mm, blue
-
Ürün No.:2622420000Ambalaj birimi:10 PC
Conductor and cable markers, 7 - 40 mm, 60 x 10 mm, blue
-
Ürün No.:2622440000Ambalaj birimi:32 PC
Conductor and cable markers, 7 - 40 mm, 24 x 15 mm, blue
-
Ürün No.:3008990000Ambalaj birimi:16 PC
ClipCard, Device markers, 15 x 27 mm, blue
-
Ürün No.:3009000000Ambalaj birimi:16 PC
ClipCard, Device markers, 15 x 27 mm, blue
-
Ürün No.:3008620000Ambalaj birimi:80 PC
ClipCard, Device markers, 15 x 27 mm, blue
-
Ürün No.:3008540000Ambalaj birimi:80 PC
ClipCard, Device markers, 15 x 27 mm, blue