Hood
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.
-
Ürün No.:2755050000VPE:1 PC
HDC enclosures, Installation size: 6, Protection degree: IP65, in plugged condition, Cover for upper part of housing, End-locking clamp, lower side, Standard, Size of cable entries: none
-
Product ID:1788230000VPE:1 PC
HDC enclosures, Installation size: 6, Protection degree: IP65, in plugged condition, Cable entry from top, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: M 25
-
Product ID:1804630000VPE:1 PC
HDC enclosures, Installation size: 6, Protection degree: IP65, in plugged condition, Cable entry from top, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: M 32
-
Product ID:1787100000VPE:1 PC
HDC enclosures, Installation size: 6, Protection degree: IP65, in plugged condition, Cable entry from top, Plug housing, End-locking clamp, lower side, high, Size of cable entries: M 32
-
Product ID:1657960000VPE:1 PC
HDC enclosures, Installation size: 6, Protection degree: IP65, in plugged condition, Cable entry from top, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 21
-
Product ID:1658020000VPE:1 PC
HDC enclosures, Installation size: 6, Protection degree: IP65, in plugged condition, Cable entry from top, Plug housing, End-locking clamp, lower side, high, Size of cable entries: PG 29
-
Product ID:1139680000VPE:1 PC
HDC enclosures, Installation size: 6, Protection degree: IP65, in plugged condition, Cable entry from top, Plug housing, End-locking clamp, lower side, high, Size of cable entries: M 40
-
Product ID:1788200000VPE:1 PC
HDC enclosures, Installation size: 6, Protection degree: IP65, in plugged condition, Cable entry from side, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: M 25
-
Product ID:1787050000VPE:1 PC
HDC enclosures, Installation size: 6, Protection degree: IP65, in plugged condition, Cable entry from side, Plug housing, End-locking clamp, lower side, high, Size of cable entries: M 25
-
Product ID:1804640000VPE:1 PC
HDC enclosures, Installation size: 6, Protection degree: IP65, in plugged condition, Cable entry from side, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: M 32
-
Product ID:1787040000VPE:1 PC
HDC enclosures, Installation size: 6, Protection degree: IP65, in plugged condition, Cable entry from side, Plug housing, End-locking clamp, lower side, high, Size of cable entries: M 32
-
Product ID:1804650000VPE:1 PC
HDC enclosures, Installation size: 6, Protection degree: IP65, in plugged condition, Cable entry from side, Plug housing, End-locking clamp, lower side, high, Size of cable entries: M 40
-
Product ID:1657850000VPE:1 PC
HDC enclosures, Installation size: 6, Protection degree: IP65, in plugged condition, Cable entry from side, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 21
-
Product ID:1657890000VPE:1 PC
HDC enclosures, Installation size: 6, Protection degree: IP65, in plugged condition, Cable entry from side, Plug housing, End-locking clamp, lower side, high, Size of cable entries: PG 21
-
Product ID:1657910000VPE:1 PC
HDC enclosures, Installation size: 6, Protection degree: IP65, in plugged condition, Cable entry from side, Plug housing, End-locking clamp, lower side, high, Size of cable entries: PG 29