PUSH IN connection
Number of poles: 6 - 48
Rated current: 16 / 24 A
Rated voltage: 500 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
PUSH IN technology
-
Produkt ID:1873520000Pakningsenhed:1 PC
HDC insert, Female, 500 V, 24 A, Number of poles: 6, PUSH IN, Installation size: 3
-
Produkt ID:1873530000Pakningsenhed:1 PC
HDC insert, Male, 500 V, 24 A, Number of poles: 6, PUSH IN, Installation size: 3
-
Produkt ID:1873540000Pakningsenhed:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 10, PUSH IN, Installation size: 4
-
Art.-Nr.:1873550000VPE:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 10, PUSH IN, Installation size: 4
-
Art.-Nr.:1873560000VPE:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 16, PUSH IN, Installation size: 6
-
Art.-Nr.:1873570000VPE:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 16, PUSH IN, Installation size: 6
-
Art.-Nr.:1873580000VPE:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 24, PUSH IN, Installation size: 8
-
Tuotteen tunnus:1873590000VPE:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 24, PUSH IN, Installation size: 8
-
Tuotteen tunnus:1875740000VPE:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 16, PUSH IN, Installation size: 6
-
Tuotteen tunnus:1875800000VPE:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 16, PUSH IN, Installation size: 6
-
Tuotteen tunnus:1875850000VPE:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 24, PUSH IN, Installation size: 8
-
Tuotteen tunnus:1875890000VPE:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 24, PUSH IN, Installation size: 8