Properties
Version | Photovoltaics, Y-Connector Cable, 1x WM4 C Female, 2x MC4 Male, 6mm², 1100 V |
Order No. | 2877850000 |
Type | PVHYM-M-XXXX6W+11 |
GTIN (EAN) | 4064675666417 |
Qty. | 1 items |
Net weight | 85.6 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
PV cable version |
|
Rated DC voltage | 1,100 V |
Wire cross-section | 6 mm² |
Rated DC voltage | 1,100 V |
Approval/Certificate/Document of Conformity | [CE-Declaration_PV_Y-X_Cables](https://mdcop.weidmueller.com/mediadelivery/asset/900_306922) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001576 |
ETIM 7.0 | EC001576 |
ETIM 8.0 | EC001576 |
ETIM 9.0 | EC001576 |
ECLASS 9.0 | 27-06-04-02 |
ECLASS 9.1 | 27-06-91-90 |
ECLASS 10.0 | 27-06-04-02 |
ECLASS 11.0 | 27-06-04-02 |
ECLASS 12.0 | 27-06-04-02 |
ECLASS 13.0 | 27-06-04-02 |
ECLASS 14.0 | 27-06-04-02 |
Approvals |  |
ROHS | Conform |
Is accessory of
-
Item No.:2890590000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, Cable gland
-
Item No.:2866340000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
-
Item No.:2890560000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Cable gland
-
Item No.:8000115469Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 12 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
-
Item No.:2791920000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
-
Item No.:2737630000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, Cable gland
-
Item No.:2890440000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, WM4C
-
Item No.:2791950000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection II, Cable gland
-
Item No.:2890350000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, MC4-Evo 2
-
Item No.:2866360000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2
-
Item No.:8000106274Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 10 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2
-
Item No.:2791930000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection I / II, Cable gland
-
Item No.:2866320000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, Cable gland
-
Item No.:2890600000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, Cable gland
-
Item No.:2890450000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, WM4C
-
Item No.:2890330000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, MC4-Evo 2
-
Item No.:2890320000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, MC4-Evo 2
-
Item No.:2890360000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, MC4-Evo 2
-
Item No.:2866330000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection II, Cable gland
-
Item No.:2683130000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 3 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Cable gland
-
Item No.:2866350000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection II, WM4C
-
Item No.:2890480000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, WM4C
-
Item No.:2975560000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 3 MPP's, 2 Inputs / 1 Output per MPP, Surge protection II, MC4-Evo 2, 1100 V
-
Item No.:2737620000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
-
Item No.:2683190000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 3 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, WM4C
-
Item No.:2866370000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection II, MC4-Evo 2
-
Item No.:2975530000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 3 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2, 1100 V
-
Item No.:8000112516Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 10 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
-
Item No.:8000107558Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 12 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2
-
Item No.:2890470000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, WM4C
-
Item No.:2975550000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 3 MPP's, 2 Inputs / 1 Output per MPP, Surge protection II, WM4C, 1100 V
-
Item No.:2683220000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 3 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, WM4C
-
Item No.:2866300000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2
-
Item No.:2890570000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Cable gland
-
Item No.:2683160000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 3 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, Cable gland
-
Item No.:2975520000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 3 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C, 1100 V
-
Item No.:2791940000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection II, WM4C
-
Item No.:8000107559Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 10 MPP's, 2 Inputs / 2 Outputs per MPP, Surge protection I / II, MC4-Evo 2
-
Item No.:2866310000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection II, MC4-Evo 2
-
Item No.:8000111429Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 1100 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, MC4-Evo 2
-
Item No.:8000114374Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, Remote disconnector, WM4C
-
Item No.:8000115470Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 1100 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, Remote disconnector, WM4C
-
Item No.:8000110665Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 1100 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, Remote disconnector, MC4-Evo 2
-
Item No.:2778850000Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 1 MPP, 2 Inputs / 1 Output per MPP, Remote disconnector, Cable gland, 1100 V
-
Item No.:2778860000Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 1 MPP, 2 Inputs / 1 Output per MPP, Remote disconnector, WM4C, 1100 V
-
Item No.:8000115473Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 1100 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, WM4C
-
Item No.:2778870000Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 2 MPP's, 2 Inputs / 1 Output per MPP, Remote disconnector, Cable gland, 1100 V
-
Item No.:2888530000Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 2 MPP's, 2 Inputs / 1 Output per MPP, Remote disconnector, MC4-Evo 2, 1100 V
-
Item No.:8000111274Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 1100 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, Surge protection I / II, MC4-Evo 2
-
Item No.:8000115471Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 1100 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, Surge protection I / II, WM4C
-
Item No.:2778880000Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 2 MPP's, 2 Inputs / 1 Output per MPP, Remote disconnector, WM4C, 1100 V
-
Item No.:2888520000Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 1 MPP, 2 Inputs / 1 Output per MPP, Remote disconnector, MC4-Evo 2, 1100 V
-
Item No.:8000098970Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, Remote disconnector, MC4-Evo 2