SPDs for energy systems
The co-ordination of the arresters is achieved by technical means. This means that decoupling between types I, II and III is not necessary. The arresters are tested according to product standard IEC 61643-11:2012 / DIN EN 61643-11:2012 and can be installed in systems according to IEC 61643-12 / VDE V0675-6-12 and IEC 62305-4 / VDE 0185-4. This lightning and surge protection device is suited for installation in power supply systems. Weidmüller offers different products for different mains types and voltage levels. Even for photovoltaic applications, there is a special protection according to EN 50539-11/ VDE 0675-39-11: 2010 available.
-
Item No.:2591380000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase
-
Item No.:2591480000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN, IT with N, IT without N, TT
-
Item No.:2591400000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN
-
Item No.:2591440000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, TN-C
-
Item No.:2591460000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, TN-C-S, TN-S, TT, IT with N, IT without N
-
Item No.:2591420000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, TN-C-S, TN-S
-
Item No.:2591390000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase
-
Item No.:2591490000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN-C, TN-C-S, TN-S, TT, TN, IT with N, IT without N
-
Item No.:2591410000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN
-
Item No.:2591450000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C
-
Item No.:2591470000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C-S, TN-S, TT, IT with N, IT without N
-
Item No.:2591430000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C-S, TN-S
-
Item No.:2983420000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN
-
Item No.:2983520000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN, TT, IT with N, IT without N
-
Item No.:2983540000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN-S
-
ID výrobku:2983570000Obalová jednotka:1 PC
Surge voltage arrester, Low voltage, Surge protection, TN-C
-
ID výrobku:2983580000Obalová jednotka:1 PC
Surge voltage arrester, Low voltage, Surge protection, TN-C, TN-S, TT, IT with N, IT without N
-
ID výrobku:2983600000Obalová jednotka:1 PC
Surge voltage arrester, Low voltage, Surge protection, TN-C-S, TN-S
-
Produkt ID:2983510000Pakningsenhed:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN
-
Produkt ID:2983530000Pakningsenhed:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN, TT, IT with N, IT without N