Male, straight on RJ45
-
Tuotteen tunnus:1201214000VPE:1 PC
Bus line, Number of poles: 4, 40 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1201211500VPE:1 PC
Bus line, Connecting line, M8, Number of poles: 4, 15 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1201213500VPE:1 PC
Bus line, Number of poles: 4, 30 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1201210750VPE:1 PC
Bus line, Connecting line, M8, Number of poles: 4, 7.5 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1201210500VPE:1 PC
Bus line, Connecting line, M8, Number of poles: 4, 5 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1201210050VPE:1 PC
Bus line, Number of poles: 4, 0.5 m, pin, straight, RJ45, Shielded: Yes, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1201210200VPE:1 PC
Bus line, Connecting line, M8, Number of poles: 4, 2 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1201210025VPE:1 PC
Bus line, Connecting line, M8, Number of poles: 4, 0.25 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1201212500VPE:1 PC
Bus line, Number of poles: 4, 25 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1201211000VPE:1 PC
Bus line, Connecting line, M8, Number of poles: 4, 10 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1201212000VPE:1 PC
Bus line, Number of poles: 4, 20 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1201210300VPE:1 PC
Bus line, Number of poles: 4, 3 m, pin, straight, RJ45, Shielded: Yes, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1201210600VPE:1 PC
Bus line, Number of poles: 4, 6 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No