Timing functions
Timing relays play an important role in many areas of plant and building automation. They are always used when switch-on or switch-off processes are to be delayed or when short pulses are to be extended. They are used, for example, to avoid errors during short switching cycles that cannot be reliably detected by downstream control components. Timing relays are also a simple way of integrating timer functions into a system without PLC, or implementing them without programming effort. The Klippon® Relay portfolio provides you with relays for various timing functions such as on-delay, off delay, clock generator and star-delta relays. We also offer timing relays for universal applications in factory and building automation as well as multifunction timing relays with several timer functions. Our timing relays are available as a classic building automation design, a compact 6.4 mm version and with wide-range multi-voltage input. Our timing relays have the current approvals according to DNVGL, and cULus and can therefore be used internationally.
-
Product ID:2773700000VPE:10 PC
TERMSERIES-compact, Solid-state relay, Rated control voltage: 24 V DC ±10 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, PUSH IN
-
Product ID:2773690000VPE:10 PC
TERMSERIES-compact, Solid-state relay, Rated control voltage: 24 V DC ±10 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, PUSH IN
-
Product ID:2639730000VPE:10 PC
TERMSERIES, Multifunction timing relay, Number of contacts: 1, CO contact, AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, PUSH IN
-
Product ID:2639740000VPE:10 PC
TERMSERIES, Multifunction timing relay, Empty socket, Number of contacts: 1, CO contact, Rated control voltage: 24 V DC ±20 %, Continuous current: 10 A, PUSH IN
-
Product ID:2639560000VPE:10 PC
TERMSERIES, Multifunction timing relay, Number of contacts: 1, CO contact, AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Screw connection
-
Product ID:2639720000VPE:10 PC
TERMSERIES, Multifunction timing relay, Empty socket, Number of contacts: 1, CO contact, Rated control voltage: 24 V DC ±20 %, Continuous current: 10 A, Screw connection
-
Product ID:2898310000VPE:1 PC
TFI-SERIES, Clock generator, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 12...240 V UC -10 % / +10 %, Continuous current: 8 A, PUSH IN
-
Product ID:2898320000VPE:1 PC
TFI-SERIES, Multifunction timing relay, with separate control input, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 12...240 V UC -10 % / +10 %, Continuous current: 8 A, PUSH IN
-
Product ID:2898330000VPE:1 PC
TFI-SERIES, Off-delay timing relay, with separate control input, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 24...240 V UC -15 % / +10 %, Continuous current: 8 A, PUSH IN
-
Product ID:2898340000VPE:1 PC
TFI-SERIES, On-delay timing relay, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 24...240 V UC -15 % / +10 %, Continuous current: 8 A, PUSH IN
-
Nr. produktu:2697260000Ambalaj birimi:1 PC
TFI-SERIES, Clock generator, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 12...240 V UC -10 % / +10 %, Continuous current: 8 A, Screw connection
-
Product ID:2697250000VPE:1 PC
TFI-SERIES, Multifunction timing relay, with separate control input, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 12...240 V UC -10 % / +10 %, Continuous current: 8 A, Screw connection
-
Product ID:2697270000VPE:1 PC
TFI-SERIES, Star-Delta Timer, Number of contacts: 2, NO contact, AgNi, Rated control voltage: 12...240 V UC -10 % / +10 %, Continuous current: 3 A, Screw connection
-
Product ID:2697290000VPE:1 PC
TFI-SERIES, Off-delay timing relay, with separate control input, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 24...240 V UC -15 % / +10 %, Continuous current: 8 A, Screw connection
-
Product ID:2697280000VPE:1 PC
TFI-SERIES, On-delay timing relay, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 24...240 V UC -15 % / +10 %, Continuous current: 8 A, Screw connection
-
Product ID:2496190000VPE:1 PC
IT TIMER, Multifunction timing relay, with separate control input, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 24...48 V DC, 24...230 V AC, Continuous current: 5 A, Screw connection
-
Product ID:2545120000VPE:10 PC
IT TIMER, Multifunction timing relay, with separate control input, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 24...48 V DC, 24...230 V AC, Continuous current: 5 A, Screw connection