CRM miniature industrial relay modules (from 27mm width)
- 2 CO contact (12 A) and 4 CO contacts (7 A)
- Versions with and without test button
- Coloured test buttons at versions with test buttons (AC coil: orange, DC coil: blue)
- Coloured blind plugs at versions without test buttons (AC coil: orange, DC coil: blue)
- Matching accessories such as cross-connections, LED and protection modules
- Pluggable LED modules with red and green status LED
- Relay sockets available with PUSH IN or screw connection
-
Produkt ID:3053420000Pakningsenhed:20 PC
CUBESERIES, LED module, Rated control voltage: 6…24 V UC, Plug-in connection
-
Produkt ID:3053410000Pakningsenhed:20 PC
CUBESERIES, LED module, Rated control voltage: 6…24 V UC, Plug-in connection
-
商品番号:3053440000VPE:20 PC
CUBESERIES, LED module, Rated control voltage: 24…60 V UC, Plug-in connection
-
Produkt ID:3053430000Pakningsenhed:20 PC
CUBESERIES, LED module, Rated control voltage: 24…60 V UC, Plug-in connection
-
Produkt ID:3053460000Pakningsenhed:20 PC
CUBESERIES, LED module, Rated control voltage: 110…230 V UC, Plug-in connection
-
Produkt ID:3053450000Pakningsenhed:20 PC
CUBESERIES, LED module, Rated control voltage: 110…230 V UC, Plug-in connection
-
Produkt ID:3053310000Pakningsenhed:20 PC
CUBESERIES, LED module with freewheel diode, Rated control voltage: 6…24 V DC, Plug-in connection
-
Produkt ID:3053290000Pakningsenhed:20 PC
CUBESERIES, LED module with freewheel diode, Rated control voltage: 6…24 V DC, Plug-in connection
-
Produkt ID:3053340000Pakningsenhed:20 PC
CUBESERIES, LED module with freewheel diode, Rated control voltage: 24…60 V DC, Plug-in connection
-
Produkt ID:3053320000Pakningsenhed:20 PC
CUBESERIES, LED module with freewheel diode, Rated control voltage: 24…60 V DC, Plug-in connection
-
Produkt ID:3053360000Pakningsenhed:20 PC
CUBESERIES, LED module with freewheel diode, Rated control voltage: 110…230 V DC, Plug-in connection
-
Product ID:3053350000VPE:20 PC
CUBESERIES, LED module with freewheel diode, Rated control voltage: 110…230 V DC, Plug-in connection
-
Produkt ID:3053270000Pakningsenhed:20 PC
CUBESERIES, Free-wheeling diode, Rated control voltage: 6…230 V DC, Plug-in connection
-
Produkt ID:3053370000Pakningsenhed:20 PC
CUBESERIES, RC element, Rated control voltage: 6…24 V UC, Plug-in connection
-
Produkt ID:3053390000Pakningsenhed:20 PC
CUBESERIES, RC element, Rated control voltage: 24…60 V UC, Plug-in connection
-
Produkt ID:3053400000Pakningsenhed:20 PC
CUBESERIES, RC element, Rated control voltage: 110…230 V AC, Plug-in connection
-
Produkt ID:3053470000Pakningsenhed:20 PC
CUBESERIES, Protective varistor, Rated control voltage: 6…24 V AC, Plug-in connection
-
Produkt ID:3053480000Pakningsenhed:20 PC
CUBESERIES, Protective varistor, Rated control voltage: 110...130 V AC, Plug-in connection
-
Produkt ID:3053490000Pakningsenhed:20 PC
CUBESERIES, Protective varistor, Rated control voltage: 220...240 V AC, Plug-in connection
-