System WTL
-
Item No.:1312520000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 11.1 mm
-
Item No.:2615020000Packaging unit:50 PC
End plate for terminals, grey, Height: 86.1 mm, Width: 1.5 mm, V-2, Snap-on: Yes
-
Item No.:1363030000Packaging unit:60 PC
Z-series, Cross-connector, For the terminals, Number of poles: 4
-
-
Item No.:1604310000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, orange, 41 A, Number of poles: 4, Pitch in mm (P): 14.10, Insulated: Yes, Width: 6.1 mm
-
Item No.:1957710000Packaging unit:20 PC
End plate for terminals, dark beige, Height: 65 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: Yes
-
Item No.:1936250000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 11.1 mm, Depth: 45
-
Item No.:1778990000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 11.1 mm, Depth: 26.6 mm
-
-
-
Item No.:0335800000Packaging unit:50 PC
Mounting screw (Terminal), 3.00 mm, Steel, Brass, Depth: 28.7 mm, Width: 5.5 mm, Height: 5.5 mm
-
Item No.:2550780000Packaging unit:10 PC
Cross-connector (terminal), when screwed in, orange, 41 A, Number of poles: 10, Pitch in mm (P): 11.10, Insulated: Yes, Width: 106.9 mm
-
Item No.:1363020000Packaging unit:60 PC
Z-series, Cross-connector, For the terminals, Number of poles: 3
-
Item No.:1071000000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 11.1 mm, Depth: 26.6 mm
-
Item No.:0341300000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 10 mm, Depth: 31.7 mm
-
Item No.:2868500000Packaging unit:20 PC
End and partition plate for terminals, grey, Height: 68.5 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:2550770000Packaging unit:10 PC
Cross-connector (terminal), when screwed in, orange, 41 A, Number of poles: 7, Pitch in mm (P): 11.10, Insulated: Yes, Width: 73.7 mm
-
-
Item No.:1936260000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 11.1 mm, Depth: 45
-
Item No.:0341000000Packaging unit:50 PC
Socket (terminal), Plug-in depth: 10 mm, Depth: 31.7 mm