Isolating amplifier and measuring transducer
With a wide range of input signals, functions and signal outputs, such as 4-20 mA active/passive or 0-10 V, our measuring transducers offer maximum flexibility and can be easily integrated into existing systems.
Network-compatible measuring transducer - ACT20C
intrinsically safe signal converter - ACT20X
signal converter and process monitoring - ACT20P
Space-saving signal converter - ACT20M
Signal converter in terminal block format - MCZ
Compact standard signal isolators - PicoPak
Process monitoring displays
Analogue-digital / digital-analogue converter
Signal - & serial interface converter– WAVESERIES
Accessories
-
Item No.:0687560000Packaging unit:20 PC
End plate (terminals), beige, Height: 65 mm, Width: 1.5 mm, V-2, PA 66
-
Item No.:2044840000Packaging unit:1 PC
Current-measuring transducer, Input : 0…5/10 A, Output : 0(4)-20 mA, 0-10 V, Relay
-
Item No.:1510240000Packaging unit:1 PC
Current-measuring transducer, Input : 0…5/10 A, Output : 0(4)-20 mA, 0-10 V, Relay
-
Item No.:1510420000Packaging unit:1 PC
Current-measuring transducer, Input : 0…40/50/60 A, Output : 0(4)-20 mA, 0-10 V, Relay
-
Item No.:1510370000Packaging unit:1 PC
Gateway for ACT20C station, Configurable, Modbus TCP/IP, Distributes supply voltage to rail bus, Input : 0…40/50/60 A, Output : Pulse
-
Item No.:1510340000Packaging unit:1 PC
Bus termination terminal for ACT20C station, Input : 0…40/50/60 A, Output : Pulse
-
Item No.:1335140000Packaging unit:1 PC
OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 25.1 mm
-
-
Item No.:8965430000Packaging unit:1 PC
EX signal isolating converter, Ex-input: 4 - 20 mA, Safe-output: 4-20mA, HART®, 1-channel
-
Item No.:2456140000Packaging unit:1 PC
EX signal isolating converter, Ex-input: 4 - 20 mA, Safe-output: 4-20mA, HART®, 1-channel
-
Item No.:8965440000Packaging unit:1 PC
EX signal isolating converter, Ex-input: 4 - 20 mA, Safe-output: 4-20mA, HART®, 2-channel
-
Item No.:2456150000Packaging unit:1 PC
EX signal isolating converter, Ex-input: 4 - 20 mA, Safe-output: 4-20mA, HART®, 2-channel
-
Item No.:8965450000Packaging unit:1 PC
EX signal isolating converter, Safe-input: 4-20mA, Ex output: 4 - 20 mA, HART® transparency, 1-channel
-
Item No.:2456160000Packaging unit:1 PC
EX signal isolating converter, Safe-input: 4-20mA, Ex output: 4 - 20 mA, HART® transparency, 1-channel
-
Item No.:8965460000Packaging unit:1 PC
EX signal isolating converter, Safe-input: 4-20mA, Ex output: 4 - 20 mA, HART® transparency, 2-channel
-
Item No.:2456170000Packaging unit:1 PC
EX signal isolating converter, Safe-input: 4-20mA, Ex output: 4 - 20 mA, HART® transparency, 2-channel
-
Item No.:8965470000Packaging unit:1 PC
EX signal isolating converter, Ex-input: I,ϑ, Safe-output: 4-20mA, 1-channel
-
Item No.:2456180000Packaging unit:1 PC
EX signal isolating converter, Ex-input: I,ϑ, Safe-output: 4-20mA, 1-channel
-
Item No.:8965480000Packaging unit:1 PC
EX signal isolating converter, Ex-input: I,ϑ, Safe-output: 4-20mA, 2-channel
-
Item No.:2456190000Packaging unit:1 PC
EX signal isolating converter, Ex-input: I,ϑ, Safe-output: 4-20mA, 2-channel