Profibus PA / Foundation Fieldbus
FBCon limiters are designed to protect connected field devices from over voltages and short circuits. As voltage-limiting protective elements, suppressor diodes are used. Due to the integrated current limitation, the segment is also protected against short circuit on a spur line.
EMC cable glands, protection class IP66 and a wide operating temperature range safely protect your connections in harsh environments.
Functionality
- EMC cable glands for trunk and spurs
- M12 connector for spurs
- External earthing stud
- Pressure equalizing element
- Protection class IP66
- Aluminium and stainless-steel versions
- Profibus PA / Foundation Fieldbus compatible
-
Produkt ID:8564090000Pakningsenhed:1 PC
Standard distributor with bus termination (active), 1-way distributor, IP65, IP66
-
Produkt ID:8564060000Pakningsenhed:1 PC
Standard distributor with bus termination (active), 1-way distributor, IP65, IP66, Branch line M12, Round
-
Produkt ID:8564100000Pakningsenhed:1 PC
Standard distributor with bus termination (active), 2-way distributor, IP65, IP66, Round
-
Produkt ID:8564070000Pakningsenhed:1 PC
Standard distributor with bus termination (active), 2-way distributor, IP65, IP66, Branch line M12, Round
-
Produkt ID:2703860000Pakningsenhed:1 PC
Standard distributor with current limiting, 3-channel distributor LIMITER, IP66, IP67, Trunk line M20, Round
-
Produkt ID:8564110000Pakningsenhed:1 PC
Standard distributor with bus termination (active), 4-way distributor, IP65, IP66, Round
-
Produkt ID:8564080000Pakningsenhed:1 PC
Standard distributor with bus termination (active), 4-way distributor, IP65, IP66, Branch line M12, Round
-
Produkt ID:2624380000Pakningsenhed:1 PC
Standard distributor with current limiting, 4-channel distributor LIMITER, IP66, IP67, Round
-
Produkt ID:2703840000Pakningsenhed:1 PC
Standard distributor with current limiting, 4-channel distributor LIMITER, IP66, IP67, Trunk line M20, Branch line M16, Round
-
Produkt ID:2617200000Pakningsenhed:1 PC
Standard distributor with current limiting, 4-channel distributor LIMITER, IP66, IP67, Branch line M12, Round
-
Produkt ID:2703870000Pakningsenhed:1 PC
Standard distributor with current limiting, 6-channel distributor LIMITER, IP66, IP67, Trunk line M20, Round
-
Produkt ID:8564300000Pakningsenhed:1 PC
Standard distributor with bus termination (active), 8-way distributor, IP65, IP66, Round
-
Produkt ID:2624370000Pakningsenhed:1 PC
Standard distributor with current limiting, 8-channel distributor LIMITER, IP66, IP67, Branch line M12, w. cable glands, Round
-
Produkt ID:2617190000Pakningsenhed:1 PC
Standard distributor with current limiting, 8-channel distributor LIMITER, IP66, IP67, Branch line M12, Round
-
Produkt ID:8564310000Pakningsenhed:1 PC
Standard distributor with bus termination (active), 8-way distributor, IP65, IP66, Branch line M12, Round
-
Produkt ID:2703850000Pakningsenhed:1 PC
Standard distributor with current limiting, 8-channel distributor LIMITER, IP66, IP67, Trunk line M20, Branch line M16, Round
-
Produkt ID:8703430000Pakningsenhed:1 PC
Standard distributor with bus termination (active), 1-way distributor, IP65, IP66, Round
-
Produkt ID:8703450000Unidad de embalaje:1 PC
Standard distributor with bus termination (active), 4-way distributor, IP65, IP66, Round
-
Produkt-ID:8613680000包装单位:1 PC
Standard distributor with bus termination (active), 4-way distributor, IP65, IP66, Round
-
Produkt ID:2653680000Pakningsenhed:1 PC
Standard distributor with current limiting, 4-channel distributor LIMITER, IP66, IP67, Round