Signal converter in terminal block format - MCZ
- The smallest analogue signal converter in terminal block format on the market
- Space-saving conversion of analogue signals in the control cabinet thanks to the slim, 6 mm wide module width
- Simple wiring with plug-in cross-connectors
-
Item No.:0687560000Packaging unit:20 PC
End plate (terminals), beige, Height: 65 mm, Width: 1.5 mm, V-2, PA 66
-
Item No.:8461470000Packaging unit:10 PC
DC/f transformer, Input : 0-10 V, Output frequency: 0...1/ 4/ 8/ 16 kHz
-
Item No.:8461480000Packaging unit:10 PC
DC/f transformer, Input : 0-20 mA, Output frequency: 0...1/ 4/ 8/ 16 kHz
-
Item No.:8461490000Packaging unit:10 PC
DC/f transformer, Input : 4-20 mA, Output frequency: 0...1/ 4/ 8/ 16 kHz
-
Item No.:8242040000Packaging unit:10 PC
DC/f transformer, Input : 0-10 V, Output : Frequency, 0...1/ 4/ 8/ 16 kHz
-
Item No.:8283810001Packaging unit:10 PC
Frequency signal converter, Input : Frequency, 0...50/ 100/ 500 Hz; 0...1/ 5/ 10/ 16 kHz, Output : 0-10 V
-
-
-
Item No.:8411190000Packaging unit:10 PC
Passive isolator, Input : 0-20 mA, (loop powered), Output : 0-20 mA
-
Item No.:8425720000Packaging unit:10 PC
Temperature converter, 2-/3-wire connection technology, Output current loop powered, Tension-clamp connection, Output : 4-20 mA
-
Item No.:8483680000Packaging unit:10 PC
Temperature converter, 2-/3-wire connection technology, Output current loop powered, Tension-clamp connection, Output : 4-20 mA
-
Item No.:8604420000Packaging unit:10 PC
Temperature converter, 2-/3-wire connection technology, Output current loop powered, Tension-clamp connection, Output : 4-20 mA
-
Item No.:8705990000Packaging unit:10 PC
Temperature converter, 2-/3-wire connection technology, Output current loop powered, Tension-clamp connection, Output : 4-20 mA
-
Item No.:8473010000Packaging unit:10 PC
Temperature converter, 2-/3-wire connection technology, Output current loop powered, Tension-clamp connection, Output : 4-20 mA
-
Item No.:8473020000Packaging unit:10 PC
Temperature converter, 2-/3-wire connection technology, Output current loop powered, Tension-clamp connection, Output : 4-20 mA
-
Item No.:8604430000Packaging unit:10 PC
Temperature converter, 2-/3-wire connection technology, Output current loop powered, Tension-clamp connection, Output : 4-20 mA
-
Item No.:8473000000Packaging unit:10 PC
Temperature converter, 2-/3-wire connection technology, Output current loop powered, Tension-clamp connection, Output : 4-20 mA
-
Item No.:8742610000Packaging unit:10 PC
Current monitoring, 0.5...2.5 A DC, 1, Screw connection
-
Item No.:8742620000Packaging unit:10 PC
Current monitoring, 2...5.0 A DC, 1, Screw connection
-
Item No.:8742630000Packaging unit:10 PC
Current monitoring, 4.5...10 A DC, 1, Screw connection