16-pole
PUSH IN connection technology is a direct plug-in technology. The pre-treated conductor can be plugged directly into the conductor connection level without additional aids.
Number of poles: 4 - 48
Rated current: 10 A
Rated voltage 400 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
PUSH IN technology
Number of poles: 4 - 48
Rated current: 10 A
Rated voltage 400 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
PUSH IN technology
-
Ürün No.:3124560000Ambalaj birimi:1 items
HDC - Kontakt, Hylsa, 250 V, 16 A, Antal poler: 16, PUSH IN med manöverknapp, Installationsstorlek: 5
-
Ürün No.:3124550000Ambalaj birimi:1 items
HDC - Kontakt, Hane, 250 V, 16 A, Antal poler: 16, PUSH IN med manöverknapp, Installationsstorlek: 5
-
Ürün No.:3124580000Ambalaj birimi:1 items
HDC - Kontakt, Hylsa, 250 V, 16 A, Antal poler: 16, PUSH IN med manöverknapp, Installationsstorlek: 5
-
Ürün No.:3124570000Ambalaj birimi:1 items
HDC - Kontakt, Hane, 250 V, 16 A, Antal poler: 16, PUSH IN med manöverknapp, Installationsstorlek: 5
Added to Your Shopping Cart