Size 5
PUSH IN connection technology is a direct plug-in technology. The pre-treated conductor can be plugged directly into the conductor connection level without additional aids.
Number of poles: 4 - 48
Rated current: 10 A
Rated voltage 400 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
PUSH IN technology
Number of poles: 4 - 48
Rated current: 10 A
Rated voltage 400 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
PUSH IN technology
-
Tuotteen tunnus:3124560000VPE:1 PC
HDC - 插芯, 插座, 250 V, 16 A, 回路数: 16, PUSH IN 带执行器, 安装尺寸: 5
-
Tuotteen tunnus:3124550000VPE:1 PC
HDC - 插芯, 插针式, 250 V, 16 A, 回路数: 16, PUSH IN 带执行器, 安装尺寸: 5
-
Tuotteen tunnus:3124580000VPE:1 PC
HDC - 插芯, 插座, 250 V, 16 A, 回路数: 16, PUSH IN 带执行器, 安装尺寸: 5
-
Tuotteen tunnus:3124570000VPE:1 PC
HDC - 插芯, 插针式, 250 V, 16 A, 回路数: 16, PUSH IN 带执行器, 安装尺寸: 5
Added to Your Shopping Cart