FieldPower® IP 54...IP 65 enclosure
- Combinable modules in different sizes
- Adaptation of the inside contour of the enclosure without CNC machining
- Wide selection of black and transparent lids
- Optional aluminium lids with cooling fins for power electronics
- Individual modification with operating and signalling elements
-
Tuotteen tunnus:1070140000VPE:10 PC
FieldPower® enclosures, 181 mm, 104 mm, 42 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Tuotteen tunnus:1068890000VPE:10 PC
FieldPower® enclosures, 181 mm, 104 mm, 25 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Tuotteen tunnus:1276220000VPE:10 PC
FieldPower® enclosures, 181 mm, 104 mm, 87 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Tuotteen tunnus:2689800000VPE:10 PC
FieldPower® enclosures, 181 mm, 104 mm, 44 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Tuotteen tunnus:2659750000VPE:1 PC
FieldPower® enclosures, 196 mm, 196 mm, 155 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Tuotteen tunnus:2659760000VPE:1 PC
FieldPower® enclosures, 196 mm, 196 mm, 155 mm, IP65, in complete state, Polycarbonate, glass-fibre reinforced polycarbonate, black, Transparent
-
Tuotteen tunnus:2703910000VPE:1 PC
FieldPower® enclosures, 181 mm, 104 mm, 67 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Tuotteen tunnus:2703920000VPE:1 PC
FieldPower® enclosures, 183 mm, 104 mm, 129 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Tuotteen tunnus:2632930000VPE:1 PC
FieldPower® enclosures, 196 mm, 284 mm, 155 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Tuotteen tunnus:2632940000VPE:1 PC
FieldPower® enclosures, 196 mm, 284 mm, 155 mm, IP65, in closed state, Polycarbonate, glass-fibre reinforced polycarbonate, black, Transparent
-
Tuotteen tunnus:1113120000VPE:1 PC
FieldPower® enclosures, 181 mm, 104 mm, 122 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black, Maintenance switch
-
Tuotteen tunnus:8000005211VPE:1 PC
FieldPower® enclosures, 181 mm, 192 mm, 122 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black, Maintenance switch
-
Tuotteen tunnus:3020950000VPE:10 PC
Field Power® plug-in connector, DC, IP20, Polyamide, PUSH IN, Number of poles : 5
-
Tuotteen tunnus:1009990000VPE:10 PC
Field Power® plug-in connector, DC, IP20, Polyamide, PUSH IN, Number of poles : 2 x 5
-
Tuotteen tunnus:2000240000VPE:10 PC
Field Power® plug-in connector, IP20, Polyamide, PUSH IN, Number of poles : 2 x 5
-
Tuotteen tunnus:1131730000VPE:10 PC
Field Power® plug-in connector, DC, IP20, Polyamide, PUSH IN, Number of poles : 5
-
Tuotteen tunnus:1952130000VPE:10 PC
Field Power® plug-in connector, 3-phase AC, IP20, Polyamide, PUSH IN, Number of poles : 2 x 5
-
Tuotteen tunnus:3021770000VPE:10 PC
Field Power® plug-in connector, DC, IP20, Polyamide, PUSH IN, Number of poles : 5
-
Tuotteen tunnus:1952120000VPE:10 PC
Field Power® plug-in connector, 3-phase AC, IP20, Polyamide, PUSH IN, Number of poles : 5
-
Tuotteen tunnus:1961770000VPE:1 PC
Field Power® plug-in connector, Fuse, IP20, Polyamide, PUSH IN,Number of poles : 5