Elementi di contatto
Alimentazione e derivazione a T mediante collegamento PUSH IN (da 0,5 a 10 mm²) e/o collegamento ad innesto (da 0,5 a 4 mm²).
Le siglature colorate assicurano una chiara assegnazione dei conduttori.
• Alimentazione elettrica
• Distribuzione di energia
• Diramazione di energia
-
N. articolo:3020950000Confezione:10 PC
Field Power® plug-in connector, DC, IP20, Polyamide, PUSH IN, Number of poles : 5
-
N. articolo:1952130000Confezione:10 PC
Field Power® plug-in connector, 3-phase AC, IP20, Polyamide, PUSH IN, Number of poles : 2 x 5
-
N. articolo:1009990000Confezione:10 PC
Field Power® plug-in connector, DC, IP20, Polyamide, PUSH IN, Number of poles : 2 x 5
-
N. articolo:3021770000Confezione:10 PC
Field Power® plug-in connector, DC, IP20, Polyamide, PUSH IN, Number of poles : 5
-
N. articolo:1952120000Confezione:10 PC
Field Power® plug-in connector, 3-phase AC, IP20, Polyamide, PUSH IN, Number of poles : 5
-
N. articolo:2000240000Confezione:10 PC
Field Power® plug-in connector, IP20, Polyamide, PUSH IN, Number of poles : 2 x 5
-
N. articolo:1131730000Confezione:10 PC
Field Power® plug-in connector, DC, IP20, Polyamide, PUSH IN, Number of poles : 5
-
N. articolo:1961770000Confezione:1 PC
Field Power® plug-in connector, Fuse, IP20, Polyamide, PUSH IN,Number of poles : 5
-
N. articolo:1252210000Confezione:1 PC
Field Power® plug-in connector, Fuse, IP20, Polyamide, PUSH IN,Number of poles : 5
-
N. articolo:3021780000Confezione:1 PC
, Distribution, 800 , IP20, Polyamide, PUSH IN,Number of poles : 5
-
N. articolo:3022850000Confezione:1 PC
FieldPower® contact element, DC, IP20, Insulation displacement connection (IDC), PUSH IN, Number of poles : 5
-
N. articolo:1126840000Confezione:1 PC
FieldPower® contact element, DC, IP20, Insulation displacement connection (IDC), PUSH IN, Number of poles : 5
-
N. articolo:1957620000Confezione:1 PC
FieldPower® contact element, AC, IP20, Insulation displacement connection (IDC), PUSH IN, Number of poles : 5
-
N. articolo:1269960000Confezione:1 PC
FieldPower® contact element, AC/DC, IP20, Insulation displacement connection (IDC), PUSH IN, Number of poles : 5
-
N. articolo:1534930000Confezione:1 PC
FieldPower® contact element, DC, IP20, Insulation displacement connection (IDC), PUSH IN, Number of poles : 5